Rolled Profile

LRS

Low cost total extension ball slide for a basic use only.
Available Sizes
56 71 76 71OE
Stroke up to 1 504 mm. Maximum payload over 2 300 N/pair.
  • Light and quiet running
  • Long service life with low maintenance
  • High reliability
  • Structural elasticity capable of absorbing minor impacts and absence of permanent deformation
  • Not sensitive to side impacts
  • Different options are available depending on the rail size (e.g. locking systems in open and/or closed position) and further customizations (eg. lengths, strokes) are possible.
  • LRS 56/71/76 : Full extension telescopic rail It features end stoppers with hold closed which reduces noise function and prevents the guide from opening by itself in closed position.
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?