Stainless Steel - Cold Drawn Profile
HGT-X
Rigid full-extension ball slide. Stainless Steel AISI 304 profile. Special machining on request.
Available Sizes
30
35
60
80
100
120
150
200
240
Stroke up to 2 000 mm. Maximum payload over 8 500 N/pair.
- Wide range, 6 sizes, section from 60×32 to 240×74 mm
- Safe handling: locking options, stops and shock absorbers in closed position (sizes 60 and 80 for L= 1 000 mm), holding in position, drive discs
- Very rigid slide by design: intermediate element with ultra-rigid IPN type beam section
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
- Stroke possible on both sides. Also available with optional synchronizing disc for the intermediate element
- Suitable for moderate manual operation, without shocks
During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation
Wide operating temperature range from -20 to +170°C excluding options and accessories
Excellent resistance to salt spray
Maximum load up to 1200 Kg. Apply a moderating coefficient of 0.6 on the catalogue load capacities of the steel version
Mathieu MACCHI
Engineering
You need some help with a 3D file?