Damping in closed position - Double-sided stroke
DSD
Full-extension ball slide for demanding industrial applications. Very compact in thickness and high flexural rigidity. Optional surface treatments available and special machining on request.
Available Sizes
28
35
43
63
Lifetime and deflection of the slide available. Maximum payload over 25 000 N/pair. Stroke up to 1758 mm.
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C
Mathieu MACCHI
Engineering
You need some help with a 3D file?