Locking in closed position - Hardened Raceways
DSB
Full-extension ball slide for demanding industrial applications. Very compact in thickness and high flexural rigidity. Special machining on request. Optional surface treatments available.
Available Sizes
28
35
43
Lifetime and deflection of the slide available. Maximum payload over 7 000 N/pair. Stroke up to 2 026 mm.
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C
Mathieu MACCHI
Engineering
You need some help with a 3D file?