Cold Drawn Profile - Hardened Raceways
DSC
Full-extension ball slide for demanding industrial applications. Special profile with reduced height and good flexural rigidity. Optional surface treatments available and special machining on request.
Available Sizes
43
Lifetime and deflection of the slide available. Maximum payload over 7 000 N/pair. Stroke up to 2 028 mm.
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing tracks
- Clearance-free steel slide over the entire stroke. Only one size available :43. weight : 13,4 Kg/m, section : 100×43 mm, loads : 1100 Kg/pair
- Very low opening/closing force thanks to its minimal deflection
- The only industrial slides on the market allowing a calculation of the product’s lifetime
- Rails and sliders made of high performance cold drawn steel. Specific profile of the intermediate element for an optimization of mass, inertia and minimum
- Excellent quality of movement even under load
- Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified as a result
During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
Flat mounting configuration possible (axial load capacity values / pairs)
Operating temperature range from -20 to +110°C
Mathieu MACCHI
Engineering
You need some help with a 3D file?