Complete guiding system

Base Line

Base Line consists of rails, guide rollers, and carriages, providing a complete guiding system for light and medium loads with a space-saving design.
Available Sizes
DC 10,54 DC16.8 DC16,65 DC 25.95 C 10 C 18 C 22 C 30
Rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway. Available in stainless steel for enhanced durability and corrosion resistance.
Sliders are made of anodized aluminum and feature steel guide rollers with a gothic arch profile equipped with ball bearings.
These guide rollers come complete with self-locking washers and a hexagonal nut for fitting. They are available in stainless steel.
The lubricator is supplied with the felt already lubricated. The lubricant used has a mineral oil base.
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?