Long Travel Aluminum Tables

TRKD tables

Frictionless table features an upper structure made of aluminium alloy which incorporates two recirculating ball bearings. Ideal for long strokes.
Available Sizes
TRKD9 TRKD6 TRKD3
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?