Recirculating roller guide - High accuracy and stiffness
MG Rail
Re-circulating roller linear guide with induction hardened raceways.
Highest load capacity, stiffness and precision.
Optional surface treatment on request.
Suitable for machine tools
Highest load capacity, stiffness and precision.
Optional surface treatment on request.
Suitable for machine tools
Available Sizes
25
35
45
55
65
Available in four accuracy classes, from Q0 to Q3, and two different preload options, P2 and P3.
Accessories: metal cover strip, caps, end seals, lubrication cartridge, bellows.
Accessories: metal cover strip, caps, end seals, lubrication cartridge, bellows.
-
Streamlined Roller slide ways :
The geometries and the directions of the roller slide ways were calculated by means of FEM according to each individual preload, thus assuring the best performances of load capacities and obtainable accuracies all the time.. - Rollers with logarithmic profile :
The rollers are manufactured according to the most recent knowledge about rolling element-related theory, thus assuring high stiffness, maximum load capacity and long life. - Innovatory lubrication system :
The introduction of the lubricant into the front head is controlled by means of check valves. These valves are installed on both sides of the carriage slide ways and prevent the lubricant from flowing back while sliding. With minimum
quantities of lubricant, independently from the assembly position, the perfect distribution over the slide ways will be assured. - Sliding uniformity :
Thanks to streamlined radiuses for internal recirculating systems, pulsation phenomena are reduced to the minimum, thus offering a low resistance to the forward movement. - Protection of the carriage :
The slide ways are well protected by means of cross-wise and longitudinal gaskets that assure good sealing (also in contaminated environments). - Interchangeability :
The narrow construction tolerances assure the interchangeability of the carriages. Both sides of the guide can be used as a reference. - Metal protective strip :
The strip that protects and covers the fastening holes prevents closing caps from being used, thus considerably reducing the overall assembly times and making the wiping operation more effective.
- Anticorrosion coating :
The carriages and the guides can be supplied with a HCP anticorrosion coating.
Mathieu MACCHI
Engineering
You need some help with a 3D file?