Self-aligning roller guide - Hardened rail/Cost effective

X-Rail Rollon-Nox

Cost effective roller linear guide made in cold formed C-profile.
Rail hardened by Nox patented process.
For standard use at fast operating speed.
Suitable for dirty environments
Available Sizes
26 30 40
Parallelism error compensation up to 3,2 mm. Rail lenght up to 4 000 mm.
Various slider configurations, from 3 up to 5 rollers.
Adjusting preload with excentric roller
  • Rollon -Nox patented hardened rail for improved mechanical characteristics (endurance …)
  • Compensation of parallelism defects up to 3.4 mm due to “T+U” rail configuration 1 size available for the “U” slide: 40 Suitable for automatic movements at moderate cadences
  • Adjustable LM slider preload
  • Rail tamping not recommended Suitable for displacement accuracies of the order of mm

Nitrided version (CEN/TEN series). Also available in electro-galvanized steel version (Series CES/TES) or stainless steel version (Series CEX/TEX)

Operating temperature range -30°C/+170°C

Suitable for use in polluted and humid atmosphere

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?