Self-aligning roller guide - Cost effective
X-Rail
Cost effective roller linear guide made in cold formed C-profile.
For standard use without any special requirements.
Suitable for dirty environments.
Optional surface treatments on request
For standard use without any special requirements.
Suitable for dirty environments.
Optional surface treatments on request
Available Sizes
20
26
30
40
45
Parallelism error compensation up to 3,5 mm.
Rail lenght up to 4 000 mm.
Adjusting preload with excentric roller
Rail lenght up to 4 000 mm.
Adjusting preload with excentric roller
- 3 Sizes available for the U-slide: 20 / 30 / 45
- To be reserved for applications with moderate working rates, manual type, without shocks.
- Adjustable slider preload. Rail junction not recommended
Suitable for motion accuracies of the order of mm - Maximum speed: 1.5 m/s. Max. acceleration: 2 m/s².
Available in electro-galvanized steel (CES/TES Series), nitrided (CEN/TEN Series) and stainless steel (CEX/TEX Series)
Operating temperature range -20°C/+120°C
Suitable for use in polluted and humid environments
Mathieu MACCHI
Engineering
You need some help with a 3D file?