Actuator Systems
Belt drive(Y) - Rack and Pinion drive(Z)

YZ SAB+SAR

Lightweight 2D gantry for payloads up to 40(*) kg with polyamide coated rollers. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
180/120 250/180

Workspace configurable up to :
Y : 6 000 mm
Z : 1 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?