Hegra Rail H1T-X
Stainless steel super-extension ball slide up to 200%. Payload & Stroke up to 420 Kg & 3 m
Available Sizes
60
80
100
150
The Essential
- Slide with compact section. Wide range, 5 sizes, sections from 60×40.5 to 150×64 mm
- Safe handling with the options hold open and/or closed (sizes 60 and 80), damper in closed position (all sizes)
- Rigid slide due to its design: intermediate element with ultra-rigid IPN type beam section
- Bilateral stroke possible
- Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified
- Suitable for moderate manual operation without shock
- Wide operating temperature range from -20 to +170°C excluding options and accessories
Main Recommendations
Mounting on edge is imperative
Anti Corrosion materials and protections
Excellent salt spray resistance up to 1000 h
Load Capacity
Apply a moderating coefficient of 0.6 to the catalogue load capacities of the steel version
Invalid Part ID
Mathieu MACCHI
Engineering
You need some help with a 3D file?