Reduced relubrication requirements

KR

Caged needle roller design for reduced relubrication requirements.
Outer diameters range from 16 mm to 90 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Available Sizes
16 19 22 24 26 28 30 32 35 40 47 52 62 72 80 85 90

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?