Maximum load capacity and rigidity

GCU

Full complement roller design for maximum load capacity and rigidity.
Outer diameter ranges from 35 mm to 130 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Available Sizes
35 40 47 52 62 72 80 85 90 100 110 120 130

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?