Telescopic Slides
Cold Drawn Profile

Hegra Rail HGT

Rigid and full extension ball slide. Up to 2000 Kg/pair
Available Sizes
60 80 100 120 150 200 240
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • Wide range, 6 sizes, section from 60×32 to 240×74 mm. Maximum load up to 2 000 Kg
  • Safe handling: locking options, stops and shock absorbers in closed position (sizes 60 and 80 for L= 1000 mm), position holding, drive discs
  • Very low opening/closing force due to minimal deflection
  • Very rigid slide due to its design: intermediate element with ultra-rigid IPN beam profile
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
  • Double-sided stroke possible. Optionally with synchronizing disk for the intermediate element
  • Suitable for moderate manual operation, without shocks

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation

Anti Corrosion materials and protections

Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories

You need some help with a 3D file?