Telescopic Slides
Super Extension

Hegra Rail H1C

Cost effective ball slide with super-extension up to 150%. Very compact in thickness
Available Sizes
75
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • Safe handling with the options hold open and/or closed, shock absorber in closed position
  • Easy mounting: Design adapted for easy access to mounting on one side of the slide.
  • Two-sided stroke possible
  • Quick mounting by an optimized number of screws for slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values will change as a result
  • Suitable for moderate manual operation without impacts
  • Wide operating temperature range from -20 to +170°C excluding options and accessories

Main Recommendations

Mounting on edge is imperative

Anti Corrosion materials and protections

Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

You need some help with a 3D file?