Linear Rails
Special Material

Stainless steel Curviline

Curvilinear stainless steel roller guide
Available Sizes
16,5 23
Catalogs

The Essential

  • Linear roller guide combining linear and circular movements of different radius
  • All stainless steel version (rail and runner). Refer to technical data or catalogue for exact stainless steel grades.
  • Possibility to produce only circular motion sections.
  • Preload of the base plate is maintained over the entire length of the rail even in the case of complex movements
  • The rollers can, for example, be mounted directly on the mobile equipment, thus avoiding the overthickness of the shoe body.
  • Special layouts can be made to measure.
  • Operating temperature range from -20°C to +80°C

Main Recommendations

In the case of non-centred loads or applied forces, the moments generated must be compensated for by using two guides mounted in parallel and equipped with several runners

For reduced production times, use the predefined radius in the catalogue, with the possibility of custom radius if required

Rail joint not recommended

 

Anti Corrosion materials and protections

Stainless steel versions (rail material and runner body: AISI316L. Rollers in AISI440)

Dimensions

Track available in 16.5 and 23 mm widths

You need some help with a 3D file?