Actuator Systems
Belt drive - Cable carrier chain option

YZ RSMART+ZCH

Most popular 2D gantry for payloads up to 150(*)kg. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
120/60 160/90 160/100 220/170

Workspace configurable up to :
Y : 5 000 mm
Z : 2 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Nicolas F.
“The mounting of the ZC is direct on the R-Smart carriage, with a high contact surface and 6 fixing screws which makes the mounting very rigid.”
Nicolas Floret
Technical Manager at Rollon France
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • Movement by means of a linear guide with recirculating caged balls and toothed belt drive
  • Consisting of the linear units “R-SMART” and “Modline ZCH”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: cable carrier chains, reducers and mounting kits, sensor supports

Dimensions

R120/ZCH60 R160/ZCH90 R160/ZCH100 R220/ZCH170
Payload (Kg) 0 … 35 0 … 30 0 … 70 0 … 100
Y Stroke(mm) 250 … 5000 250 … 5000 250 … 5000 250 … 5000
Z Stroke(mm) 250 … 1250 500 … 2000 250 … 2100 250 … 2500

 

You need some help with a 3D file?