Telescopic Slides
Stainless Steel

Hegra Rail HGT-X

Rigid and full extension ball slide. Load capacity up to 1200 Kg
Available Sizes
60 80 100 120 150 200 240
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • Wide range, 6 sizes, section from 60×32 to 240×74 mm
  • Safe handling: locking options, stops and shock absorbers in closed position (sizes 60 and 80 for L= 1 000 mm), holding in position, drive discs
  • Very rigid slide by design: intermediate element with ultra-rigid IPN type beam section
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
  • Stroke possible on both sides. Also available with optional synchronizing disc for the intermediate element
  • Suitable for moderate manual operation, without shocks

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories

Excellent resistance to salt spray

Load Capacity

Maximum load up to 1200 Kg. Apply a moderating coefficient of 0.6 on the catalogue load capacities of the steel version

You need some help with a 3D file?