Linear Rails
Cost effective

X-Rail

Highly self-aligning linear roller guide
Available Sizes
20 26 30 40 45
Catalogs

The Essential

  • 3 Sizes available for the U-slide: 20 / 30 / 45
  • To be reserved for applications with moderate working rates, manual type, without shocks.
  • Adjustable slider preload. Rail junction not recommended
    Suitable for motion accuracies of the order of mm
  • Maximum speed: 1.5 m/s. Max. acceleration: 2 m/s².

Anti Corrosion materials and protections

Available in electro-galvanized steel (CES/TES Series), nitrided (CEN/TEN Series) and stainless steel (CEX/TEX Series)

Environment

Operating temperature range -20°C/+120°C

Suitable for use in polluted and humid environments

You need some help with a 3D file?