Actuators
Ultra Precise

Precision System TH

Very compact linear table for high axial force take-up. Repeatability up to 5 µm
Available Sizes
70 90 110 145
Catalogs
Justine
“The TH modules have a magnetic hub integrated with its carriage, allowing the use of "Reed" sensor for the detection of the racing purposes.”
Justine Portier
Application Engineer at Rollon France
1. Environment
Axis Configuration
Array
Stroke and Loading
(mm)
(kg)
(mm)
Array
(mm)
(mm)
(kg)
(mm)
Array
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” configurations with high loads and overhangs
  • Suitable for screwing applications, press-fitting, cutting, drilling, …
  • The precision of the unit also allows operations such as control, measurement, vision …
  • Protection of the linear guides and the ball screw, located inside the aluminium profile, by means of a protective strip
  • Accessory series for easy integration: motor housing, coupling, angle gear, sensor support, mounting bracket, etc.
  • Assembly kits available for mounting “TH” tables together. Creation of X-Y or X-Z two-axis systems

Dimensions

Unit : mm
TH70
TH90
TH110
TH145
Max. working stroke 591 665 1411 1690
Rail size 9 mini 12 mini 15 20
Max. accuracy 0,023 mm/300 mm
Max. repetability 0,02 0,02 0,005 0,005

 

You need some help with a 3D file?