Rolled Profile

LRS-OE

Telescopic rail with a 150% extension of it’s length.
Available Sizes
71
Made of cold rolled,low carbon steel railsinterconnected with ball bearing cages and treated with corrosion resisting zinc-plating. It features end stoppers with rubber elements to reduce noise in closed.
  • Light and quiet running
  • Long service life with low maintenance
  • High reliability
  • Structural elasticity capable of absorbing minor impacts and absence of permanent deformation
  • Not sensitive to side impacts
You need some help with a 3D file?