DG PB

Spherical-plain bearing sliding combination steel / bearing brass, series K, according to DIN ISO 12240-1
Available Sizes
5 → 30

The Essential

DURBAL spherical-plain bearing sliding combination steel / bearing brass, series K, according to DIN ISO 12240-1

  • Outer ring: bearing brass with oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
  • Tolerances: see on this page
  • Temperature range: -40° C to +110° C

Special characteristics:

  • For use with high impact loads and alternating stresses in radial and axial directions,
  • Preferred in situations with large swivelling movements.

Available as a complete linkages (system) solution or with threaded bolts. For shaft diameters from 5 mm to 30 mm.

Type d (mm) D (mm) B (mm)
DG 05 PB 5 13 8
DG 06 PB 6 16 9
DG 08 PB 8 19 12
DG 10 PB 10 22 14
DG 12 PB 12 26 16
DG 14 PB 14 28 19
DG 16 PB 16 32 21
DG 18 PB 18 35 23
DG 20 PB 20 40 25
DG 22 PB 22 42 28
DG 25 PB 25 47 31
DG 30 PB 30 55 37
Type d (mm) D (mm) B (mm)
You need some help with a 3D file?