K serie

CFEX

Self-lubricating rod ends with PTFE in ergal and stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
6 → 12

The Essential

Self-lubricating rod ends with PTFE in ergal and stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE Ergal rod ends with stainless steel/PTFE coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: ERGAL (alloy EN AW 7075 state T6) blue or purple anodized surface
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: AISI 440c stainless steel
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CFEX6 M6 6 20 12.7
CFEX8 M8 8 24 15.87
CFEX10 M10 10 28 19.05
CFEX12 M12 12 32 22.22
CFEXL6 M6 6 20 12.7
CFEXL8 M8 8 24 15.87
CFEXL10 M10 10 28 19.05
CFEXL12 M12 12 32 22.22
Type d (mm) d2 (mm) dk (mm)
You need some help with a 3D file?