K serie

DSI-T/K

Rod ends with pressed spherical-plain bearing, steel/PTFE, series K, female thread, according to DIN ISO 12240-4 & 8139, maintenance free
Available Sizes
5 → 50

The Essential

DURBAL standard rod ends with pressed spherical plain bearing, series K, female thread, according to DIN ISO 12240-4 and thread according to DIN ISO 8139
Right hand thread: DSI_T/K and left hand thread: DSIL_T/K

  • Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: bearing brass, lined with bronze – PTFE – composite
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use in situations of low speeds and dynamic loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DG_PW radial-spherical-plain bearing.
  • Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.
  • Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.

Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 50 mm.

Type d (mm) G d2 (mm) l4 (mm)
DSI 05 T/K 5 M 5 18 36
DSIL 05 T/K 5 M 5 18 36
DSI 05 T/K M4 5 M 4 18 36
DSIL 05 T/K M4 5 M 4 18 36
DSI 06 T/K 6 M 6 20 40
DSIL 06 T/K 6 M 6 20 40
DSI 08 T/K 8 M 8 24 48
DSIL 08 T/K 8 M 8 24 48
DSI 10 T/K 10 M 10 28 57
DSIL 10 T/K 10 M 10 28 57
DSI 10 T/K M10x1,25 10 M 10 x 1,25 28 57
DSIL 10 T/K M10x1,25 10 M 10 x 1,25 28 57
DSI 12 T/K 12 M 12 32 66
DSIL 12 T/K 12 M 12 32 66
DSI 12 T/K M12x1,25 12 M 12 x 1,25 32 66
DSIL 12 T/K M12x1,25 12 M 12 x 1,25 32 66
DSI 14 T/K 14 M 14 36 75
DSIL 14 T/K 14 M 14 36 75
DSI 14 T/K M14x1,5 14 M 14 x 1,5 36 75
DSIL 14 T/K M14x1,5 14 M 14 x 1,5 36 75
DSI 16 T/K 16 M 16 42 85
DSIL 16 T/K 16 M 16 42 85
DSI 16 T/K M16x1,5 16 M 16 x 1,5 42 85
DSIL 16 T/K M16x1,5 16 M 16 x 1,5 42 85
DSI 18 T/K 18 M 18 x 1,5 44 93
DSIL 18 T/K 18 M 18 x 1,5 44 93
DSI 20 T/K 20 M 20 x 1,5 50 102
DSIL 20 T/K 20 M 20 x 1,5 50 102
DSI 22 T/K 22 M 22 x 1,5 54 111
DSIL 22 T/K 22 M 22 x 1,5 54 111
DSI 25 T/K 25 M 24 x 2 60 124
DSIL 25 T/K 25 M 24 x 2 60 124
DSI 30 T/K 30 M 30 x 2 70 145
DSIL 30 T/K 30 M 30 x 2 70 145
DSI 30 T/K M27x2 30 M 27 x 2 70 145
DSIL 30 T/K M27x2 30 M 27 x 2 70 145
DSI 35 T/K 35 M 36 x 2 81 165.5
DSIL 35 T/K 35 M 36 x 2 81 165.5
DSI 40 T/K 40 M 42 x 2 91 187.5
DSIL 40 T/K 40 M 42 x 2 91 187.5
DSI 50 T/K 50 M 48 x 2 117 218.5
DSIL 50 T/K 50 M 48 x 2 117 218.5
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?