Actuators & Systems
Actuators
Belt Drive
Belt drive

VER

Vertical linear module optimized for vertical movement and positioning.
Available Sizes
90FM 120 125 150
Belt driven linear axes with omega drive for vertical applications Speed up to 3 m/s Repeatability precision ±0.1 mm Maximum payload up to 11.5 kN Unit’s base mass (zero stroke): 27 kg Unit’s linear mass: 1.7 kg/100 mm Carriage’s mass: 12.5 kg Maximum velocity: 4 m/s Unloaded repeatability: 0.1 mm Pulley’s circumference: 220 mm/revolution Belt’s size: 50 AT 10 Maximum traction force on belt: 2892 N Principal moment of inertia Y: 2211 cm^4 Principal moment of inertia Z: 1962 cm^4
Catalogs
You need some help with a 3D file?