Belt drive - Cable carrrier chain option
2XYZ ESMART+RSMART+ZCH
Most popular 3D gantry for payloads up to 150(*) kg. Speed/Acceleration up to 3 m/s and 10 m/s².
Available Sizes
50/120/60
80/160/90
100/160/100
100/220/170
Workspace configurable up to :
X : 10 880 mm
Y : 4 500 mm
Z : 2 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The configurator is not available for this product.
Our team can help you.
- Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
- Consisting of the linear units “E-SMART”, “R-SMART” and “Modline ZCH”
- Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
- Portal made to order with tailor-made stroke
- Technical file with calculation notice provided on request
- Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
- Useful accessories: cable carrier chains, reducers and mounting kits, sensor holders
E80/R120/Z60 |
E80/R160/Z90 |
E100/R160/Z100 |
E100/R220/Z170 |
|
| Payload (Kg) |
0 … 35 kg |
0 … 30 kg |
12 … 70 kg |
0 … 100 kg |
| X Stroke (mm) |
500 … 6075 |
500 … 5970 |
500 … 5970 |
500 … 5970 |
| Y Stroke (mm) |
250 … 2000 |
250 … 2000 |
250 … 2500 |
250 … 2500 |
| Z Stroke (mm) |
250 … 500 |
250 … 1000 |
250 … 1500 |
250 … 1500 |
You need some help with a 3D file?