Cold Drawn Profile
H1T
Over-extension (150%) ball slide. Double-sided stroke as an option . Optional surface treatments available and special machining on request.
Available Sizes
60
80
100
150
Stroke up to 3 000 mm. Maximum payload over 5 300 N/pair.
Mounting on edge is imperative
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Wide operating temperature range from -20 to +170°C excluding options and accessories
You need some help with a 3D file?