Compact recirculating ball guide - High load and stiffness

Easyslide

"Cost effective" ball cage guide.
Compactness and high load capacities
Available Sizes
22 28 35 43 63

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • The best space/load capacity ratio of the ROLLON “Linear Line” range
  • High performance in single-rail configuration. The large width of the rail allows a strong positioning of the rail on its support
  • Fixing screws (M6 in size 35) dimensioned to achieve a strong rail/frame connection
  • Wide and strong rail/frame interface allowing “medium performance” material for the frame and mounting of the Easyslide on rough/unmachined surfaces
  • Linear accuracy of 0.1 mm/m. 10.9 quality fixing screws recommended
  • Only suitable for horizontal mounting. Rails not joinable

Operating temperature range between -20°C and +130°C

Slider Co rad (N) Co ax (N) Mx (N.m) My (N.m) Mz (N.m)
SN22-290  9750 6699 32,2 324 463
SN28-450 26100 18270 127,9 1370 1958
SN35-610 45750 32025 221,6 3256 4651
SN43-610 65270 45689 450,4 4645 6636
SN63-610 122000 85400 1120,7 8682 12403
You need some help with a 3D file?