Actuators
Belt - Ball guide

Plus System ROBOT

Rigid and "self-supported" linear unit
Available Sizes
100 130 160 220
1. Environment
Axis Configuration
Array
Stroke and Loading
(mm)
(kg)
(mm)
Array
(mm)
(mm)
(kg)
(mm)
Array
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Possibility to position the unit on edge or flat
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Optional double carriage configuration driven by the same belt
  • Version 2C equipped with two independent mobile trolleys
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: reducers and mounting kits, sensor suppor

Dimensions

Unit : mm
ROBOT 100
ROBOT 130
ROBOT 160
ROBOT 220
Profile width/height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size (mm) 15 mini 15 20 25
Max. working stroke 5800 6000 6000 6000
Special stroke 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Cantilever system X-Y-Z
X axis Y axis Z axis
ROBOT 130 ROBOT 130 SC 65
ROBOT 160 ROBOT 130 SC 65
ROBOT 160 ROBOT 160 SC 130
ROBOT 220 ROBOT 160 SC 130
  • Pick & Place system Y-Z
Y axis Z axis
ROBOT 100 S-SMART 50
ROBOT 130 SC 65 / S-SMART 50 / S-SMART 65 / ZCH 60
ROBOT 160 SC 130 / S-SMART 65 / S-SMART 80 / ZCH90 / ZCH100
ROBOT 220 SC 160 / ZCH100 / ZCH170
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 130 SC 65 / ZCH 60
2 x ELM 80 ROBOT 160 SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 160 SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 220 SC 160

Please contact ROLLON for all other axis combination requests.

ISE
ISE Department
You need some help with a 3D file?