Telescopic Rail DE-S
Rigid and compact in height ball slide with full-extension. Hardened Raceways
Available Sizes
28
35
43
“The fixed rail can be supported along its length by a shoulder to avoid the shear screws and improve the load recovery.”
Nicolas Floret
Technical Manager at Rollon France
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Flat mounting configuration possible (axial load capacity values / pairs)
End stops outside the slide recommended for high load cases
Environment
Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C
Invalid Part ID
ISE Department
You need some help with a 3D file?