Telerace TQN-P
Full extension square-section roller slide for dirty environment
Available Sizes
30
40
Main Recommendations
Suitable for vertical or flat mounting configurations. In the latter case, please refer to the axial/pair load capacity values
Anti Corrosion materials and protections
Black oxidation with micro oil impregnation on the whole rail. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version
Invalid Part ID
![ISE-160×160-c-default](https://my.rollon.com/de/wp-content/uploads/sites/4/2024/06/ISE-160x160-c-default-220x220-c-center.png)
ISE Department
You need some help with a 3D file?