Hegra Rail HVC-X
Very compact full extension ball slide. Section and fixing according to market standard
Available Sizes
58
Anti Corrosion materials and protections
Excellent salt spray resistance up to 1000 h
Environment
Wide operating temperature range from -20 to +170°C excluding options and accessories
Load Capacity
Apply a damping factor of 0.6 to the catalogue load capacities
Invalid Part ID
ISE Department
You need some help with a 3D file?