Actuator Systems
Ball screw drives

YZ TH+TH

Compact and ultra-precise 2D gantry for payloads up to 50(*) kg. Repeatability within 5 µm
Available Sizes
90/90 110/90 110/110 145/110 145/145

Workspace configurable up to :
Y : 1 500 mm
Z : 800 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
ROLLON
“Cleaning holes between the two units available on request for setting up.”
Mathieu Macchi
Application Engineer at Rollon France
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Movement by means of a caged linear recirculating ball bearing guide with preloaded ball screw drive
  • Consisting of the linear units “Precision TH”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Protection of the linear guides and the ball screw, located inside the aluminium profile, by a protective strip
  • Custom-manufactured manipulator with tailor-made stroke
  • Technical file on request with calculation notice
  • The precision of the linear units also allows operations such as control, measurement, vision …
  • Suitable also for screwing operation , press-fitting, cutting, drilling …

Dimensions

TH70/70
TH90/70
TH90/90
Payload (Kg)
0 … 3 kg
0 … 5 kg
0 … 8 kg
Y Stroke(mm)
0 … 249
0 … 585
0 … 585
Z Stroke(mm)
0 … 249
0 … 249
0 … 585
TH110/90
TH110/110
TH145/110
Payload (Kg)
7 … 13 kg
10 … 20 kg
18 … 24 kg
Y Stroke(mm)
0 … 800
0 … 800
0 … 1000
Z Stroke(mm)
0 … 585
0 … 800
0 … 800
TH145/145
Payload (Kg)
20 … 30 kg
Y Stroke(mm)
0 … 1000
Z Stroke(mm)
0 … 1000

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?