Actuator Systems
Steel Body

RTUn

Robotic Transfer Unit Non-Covered, with steel body and rack and pinion drive. Available for small to large industrial robots.
Available Sizes
20

Seventh Axis with steel body and rack and pinion drive.
Exists with recirculating guide system and roller guide system.
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

Standard Features

  • Machined ends for easy machine assembly, future expansion, or re-tooling.
  • Precision off the shelf linear guideway systems.
  • Servo reducers driving rack and pinion.
  • Guideway carriage wipers for durable protection from debris.
  • Single point lubrication distribution.
  • Cable carrier mounting positions in the left, center, and right machine positions.
  • Speeds up to 3 m/s available.
  • Standard repeatability 0.040mm (+/- 0.020mm).

Optional Features

  • Automatic lubrication system, controlled by your PLC.
  • Robot risers.
  • Weld wire, paint pot, and additional equipment platforms.
  • Sensor brackets and cam rails.
  • Washdown safe machines.
  • Metal cable carriers.
  • Multiple driven, linked, or idle saddles.
  • C1D1 explosion proof options.
  • Cleanroom options.
  • 7th axis robot integration.
  • Professional assembly and metrology services.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?