RTU – Rack&Pinion
Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg
Available Sizes
170-2
170P-2
280-1
280-2
280P-2
360-2
The Essential
- Rack and pinion driven Robot Transfer Unit is designed to extend the operating range of every robot up to 1500 kg.
- Robot Transfer Unit is made of one or two self-supporting extruded aluminum AL 6060 T6 profiles joined together by means of rigid connecting crosspieces.
- The aluminum profiles are resistant to corrosion, and are extruded to make highly elaborate geometries that guarantee the greatest moment of inertia and the least weight possible. Thanks to its lightness and high rigidity, Robot Transfer Unit operates smoothly even in applications that require wall or ceiling mounting.
- The rack and pinion transmission allows to withstand heavy loads and to reach potentially infinite strokes.
- The carriage runs on two parallel recirculating roller linear guides with six blocks (eight for sizes 170P-2 and 280P-2) positioned to support it and all incident loads and moments.
- The blocks can be lubricated with an automatic system.
Main Recommendations
■ Suitable for every robot up to 1500 kg.
■ Six different sizes : 280-1, 170-2, 170P-2, 280-2, 280P-2 and 360-2.
■ Three lubrication options to reduce and simplify maintenance.
■ Three types of covers to protect the axis.
■ High quality components and competitive performances.
■ Easy and quick assembly.
■ Potentially infinite strokes achievable.
■ Customizations possible, please contact our technical department.
Invalid Part ID
ISE Department
You need some help with a 3D file?