Actuator Systems
Driven by rack and pinion or belt

RTU – Autonox Component Partner

Travelling axis for articulated robots
Available Sizes
RTU 170P - 2P RTU 280 - 1 RTU 80/2

The Essential

  • A complete range of belt or rack driven robot transfer units that guarantee easy integration of different types of robots up to a mass of 1,500 kg .
  • Depending on the size of the Robot Transfer Unit, various protection options are available to guarantee maximum reliability even in dirty environments.
    • Belt-driven Robot Transfer Units can be equipped with a polyurethane sealing tape to protect the internal components.
    • Rack and pinion driven Robot Transfer Units can be configured with three types of covers: simple, partial or complete.
  • Rollon offers turnkey solutions that come with an energy chain, gearbox and automatic rack lubrication.
  • Each Rollon Robot Transfer Unit is designed to have high rigidity and optimal precision thanks to extruded aluminum profiles and cross members.
  • Simple and quick assembly thanks to modular design.

EXAMPLES OF ROBOT COMBINATIONS:

Robot/Robot RTU Load capacity/payload [kg]  Own weight/weight [kg]  Range/Reach [mm]
AT_00028 RTU 170P – 2P 20 580 2757
AT_00014 RTU 280 – 1 20 194 1803
AT_00011 RTU 80-2 3 133 1199
AT_00004 RTU 80-2 3 144 1557

Dimensions

EXAMPLES OF ROBOT COMBINATIONS:

Robot Transfer Unit Autonox model
SEV 170P – 2P AT_00028
SEV 280 – 1 AT_00014
SEV 80-2 / SEV 280-1 AT_00011
SEV 80-2 / SEV 280-1 AT_00004
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?