Actuators
Innovative

Speedy Rail SAR

Self-supported axis with a polyamide-coated roller guide
Available Sizes
120 180 250
ROLLON
“The profile acts as rail, the SAR is therefore very economical for races greater than 10 m.”
Mathieu Macchi
Application Engineer at Rollon France
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement realized by a roller carriage and a self-supporting aluminium rail with rack and pinion drive for unlimited strokes
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Self-supporting guide rail hard anodized at 62 HRC over a depth of 15 µm
  • Maintenance-free and lubrication-free linear roller guides
  • Particularly suitable for mounting configurations of two axes in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Compensation of parallelism defects up to 8 mm for a configuration of two axes mounted in parallel
  • Suitable for use in polluted environments

Main Recommendations

High self-alignment properties thanks to a pivot system with axial play mounted on the roller carriages. Absorption of the angular defect of the profile generated by its bending

Dimensions

Unit : mm
SAR 120 V/C
SAR 180 V/C
SAR 250 C
Type of roller Ve/Cylind. Ve/Cylind. Cylindrique
Profile width/height 120 180 250
Max. working stroke limitless limitless limitless
Max. repetability +/- 0,15 +/- 0,15 +/- 0,15

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?