Please contact ROLLON for all other axis combination requests
Modline ZCH
Rigid linear unit with movable profile and fixed carriage/motor
Available Sizes
60
90
100
170
220
“Size up to 170mm profile make a rigid system of vertical linear motion against the vibration from the dynamic condition”
Yuji Hayashi
Actuator Business Manager at Rollon APAC
The Essential
- Motion provided by two linear recirculating ball guides and a toothed belt
- Linear unit made to order with customized stroke up to 2.5 m
- Technical file with calculation notice supplied on request
- Belt with “Omega” travel type for more free working space and lighter moving mass
- Z-axis with the best performance/cost ratio in the ROLLON range
- Suitable for automatic cycle operation at high speed operations and loads
- Grooves are provided along the entire length of the moving profile for fixing the cable carrier chain or other sensors.
- Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
- Profile end inserts for simple and direct gripper attachment
Dimensions
ZCH 60 |
ZCH 90 |
ZCH 100 |
ZCH 170 |
ZCH 220 |
|
Height/Width/ (mm) | 60×60 | 90×90 | 120×100 | 170×120 | 220×120 |
Rail size (mm) | 15 | 20 | 20 | 25 | 25 |
Maxi. working stroke (mm) | 1500 | 2000 | 2100 | 2500 | 2500 |
Maxi. repetability (mm) | +/- 0,1 | +/- 0,1 | +/- 0,1 | +/- 0,1 | +/- 0,1 |
- Pick & Place system Y-Z
Z axis | Y axis |
ZCH 60 | R-SMART 120 / ROBOT 130 |
ZCH 90 | R-SMART 160 / ROBOT 160 |
ZCH 100 | R-SMART 160 ou 220 / ROBOT 160 ou 220 |
ZCH 170 | R-SMART 220 / ROBOT 220 |
Invalid Part ID
ISE Department
You need some help with a 3D file?