Actuators
Clean Room

Clean Room System ONE

Compact linear unit designed for clean room applications
Available Sizes
50 65 80 110
1595016990390
“Our clean room actuator can also be combined with a 6 axis robot (7th axis) for chip production.”
Andreas Kaiser
Actuator Business Manager at Rollon GmbH
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Sealing ensured by a polyurethane protective strip guided by miniature bearings
  • Useful accessories: gearboxes and mounting kits, sensor holders …
  • Specific fittings mounted at both ends of the unit for connection to a suction system for a vacuum pumping operation

Dimensions

ONE 50
ONE 65
ONE 80
ONE 110
Profile width/height (mm) 50 x 50 65 x 65 80 x 80 110 x 110
Rail size (mm) 12 15 20 25
Maxi. working stroke (mm) 3700 6000 6000 6000
Maxi. Repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?