Stainless Components
YZ ROBOT CR+2SC CR
Corrosion Resistant Y2Z portal with single Y-Axis beam and two independent moving Z-axis
Available Sizes
130/65x2
160/130x2
220/160x2
Y : ROBOT CR
Z : SC CR
- Consisting of Plus System Robot 2C CR and Plus System SC CR linear units. The contraction “CR” stands for “Corrosion Resist”
- Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
- Movement by means of a linear recirculating ball bearing guide with toothed belt drive
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file on request with calculation notice
- Belts and pulleys protected by a polyurethane protective band guided by bearings
R130/S65-2 CR | R160/S130-2 CR | R220/S160-2 CR | |
Payload (Kg) | 0 … 30 kg | 10 … 75 kg | 30 … 105 kg |
Y Stroke(mm) | 500 … 5810 | 500 … 5710 | 250 … 5510 |
Z Stroke(mm) | 250 … 1250 | 250 … 2000 | 250 … 2500 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?