Ball screw drive
TV
Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
Available Sizes
80
110
- Movement performed by a caged linear recirculating ball bearing guide and a preloaded ball screw
- Linear unit manufactured on request with custom-made stroke up to 3 m
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations in which two units are mounted in parallel
- In single-axis configuration, to be reserved for medium load cases with low overhangs
- Precision ball screw drive with the possibility of different diameters and pitches.
- Precision class ISO 7 as standard and ISO 5 on request.
- Protection of the linear guide and the ball screw, located inside the aluminium profile, provided by a steel metal strip
Unit : mm |
TV 60 |
TV 80 |
TV 110 |
Maxi. working stroke | 2000 | 3000 | 3000 |
Rail size | 15 | 20 | 25 |
Ball screw diameter | 16 | 20 | 32 |
Ball screw lead | 5-10-16 | 5-20 | 5-10-32 |
Précision max. ISO 7 | 0,05 mm/300 mm | ||
Répétability max. ISO 7 | 0,05 | 0,05 | 0,05 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?