Corrosion Resist

ROBOT PLUS CR

Rigid and self-supporting "anti-corrosion" linear unit
Available Sizes
100 130 160 220
Maintenance Leaflet
  • The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Possibility to position the unit on edge or flat
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Optional double carriage configuration driven by the same belt
  • Version “2C” equipped with two independent mobile trolleys
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: reducers and mounting kits, sensor support
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?