Compact High-Capacity Guides

NG guides

Feature cross rollers and two different sections. Ensure high load capacity and stiffness.
Available Sizes
NG4 NG6
Induction hardened raceways to ensure high performance even under heavy duty cycles.
Low noise thanks to the antifriction coating available on the raceways.
The rolling elements can be either, needle rollers, cross rollers or balls, according to load capacity and misalignment needs.
Designed to support heavy loads ensuring high stiffness of the system.

You can temporarily find the 3D file here.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?