Linear Components
Telescopic Rails
Full extension
Total Extension

NDC

Light guide rail with full-extension.
Available Sizes
48 72
Non-hardened telescopic rail in zinc-plated steel It can be used in case of low load applied to the drawer and for manual application in which there is a low number of cycles Options available : forward / backward extension, special end stop dampers and lockings Surface treated and effectively protected against corrosion for many applications
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?