Heavy Duty Linear Guides

Heavy Line GP

Cold-drawn plain linear guide with hardened raceways, combined with ball, needle, or tapered roller bearings.
Available Sizes
2626 3232 3617 4321 5050 6222 7232 8222
The guide rails features induction hardened and ground raceways ensuring precision and durability.
Available with different surfaces finishes such as zinc plating or nickel plating for any operating environment.
Available with different combinations of bearings, ball, needle or tapered rollers, designed to support heavy-loads.
Sliders are offered in different versions, including wide or standard body configurations. Stainless steel sliders are also available.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?