H-Bot Gantry System
H-Bot
Precise and coordinated movement,lightweight design with two fixed motors and a single belt drive,minimal vibrations and high dynamic performance.
Available Sizes
64
Maximum X-axis Stroke: 2500 mm
Maximum Y-axis Stroke: 1500 mm
Minimum Stroke: 200 mm
The H-BOT linear system is a compact solution designed for high-speed applications requiring precise, interpolated X and Y axis guidance. It features a lightweight design with two fixed motors and a single drive belt, guaranteeing high dynamics with minimum vibration.
- Linear recirculating ball bearings and toothed belt drive.
- Customized systems with adapted strokes.
- Technical file with calculation report available on request.
- Belt with « H » passage to reduce on-board weight.
- Useful accessories: gearboxes, gearbox mounting kits, mounting brackets, limit switch brackets.
- Maximum operating speed: 5 m/s
- Maximum acceleration: 50 m/s²
- Maximum load capacity: 6 kg
- Repeatability: ±0.1 mm

ISE Department
You need some help with a 3D file?