Double Prism High-Rigidity Guides
GRD guides
Designed to increase structural rigidity. Can be used with TR and TRL tables and are an integral component of the TRKD recirculating systems.
Available Sizes
GRD3
GRD6
GRD9
Induction hardened raceways to ensure high performance even under heavy duty cycles.Low noise thanks to the antifriction coating available on the raceways.The rolling elements can be either, needle rollers, cross rollers or balls, according to load capacity and misalignment needs.Designed to support heavy loads ensuring high stiffness of the system.
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?