Cross Roller/Ball Guides

GR guides

Feature cross rollers or balls. Employ different cages and end pieces depending on the application.
Available Sizes
GR1 GR2 GR3 GR6 GR9 GR12
Induction hardened raceways to ensure high performance even under heavy duty cycles.
Low noise thanks to the antifriction coating available on the raceways.
The rolling elements can be either, needle rollers, cross rollers or balls, according to load capacity and misalignment needs.
Designed to support heavy loads ensuring high stiffness of the system.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?