E series

EFA

Rod ends in aluminium with DURBAL-Glide (PTFE), female thread, series E, DIN ISO 12240-4 & 8139, maintenance free
Available Sizes
6 → 25

The Essential

DURBAL heavy-duty rod ends in aluminium with integral spherical-plain bearing, series E, female thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: EFA_-60-501 and left hand thread: EFA_-60-502

  • Housing: EN AW-7075 high-strength aluminum, surface anodized silver, several colour variants available additionally on request
  • Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
  • Joint ball: AISI 440b stainless steel, hardened, ground, polished
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • Extreme low weight compared to other rod ends made of steel; for example EFA 12-60-501 ALU-type, weight: 0.036 kg; EF 12-60-501 stainless steel-type, weight: 0.086 kg
  • The aluminium rod ends are insulated, in consequence do not conduct current and therefore ideal for outdoor applications
  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint balls are made of stainless steel, hardened, ground, polished
  • All housings are made of high-strength aluminium with a very good corrosion resistance, an extremely hard and scratch-resistant surface that is standard anodized silver; several colour variants available additionally on request. Furthermore all of them show a high mechanical load capacity.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.

​​​Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 25 mm.

Type d (mm) G d2 (mm) l4 (mm)
EFA 06 – 60 – 501 6 M 6 20 40
EFA 06 – 60 – 502 6 M 6 20 40
EFA 08 – 60 – 501 8 M 8 23 47.5
EFA 08 – 60 – 502 8 M 8 23 47.5
EFA 10 – 60 – 501 10 M 10 28 57
EFA 10 – 60 – 502 10 M 10 28 57
EFA 10 – 61 – 501 10 M 10 x 1,25 28 57
EFA 10 – 61 – 502 10 M 10 x 1,25 28 57
EFA 12 – 60 – 501 12 M 12 32 66
EFA 12 – 60 – 502 12 M 12 32 66
EFA 12 – 61 – 501 12 M 12 x 1,25 32 66
EFA 12 – 61 – 502 12 M 12 x 1,25 32 66
EFA 15 – 60 – 501 15 M 14 38 80
EFA 15 – 60 – 502 15 M 14 38 80
EFA 17 – 60 – 501 17 M 16 44 89
EFA 17 – 60 – 502 17 M 16 44 89
EFA 17 – 61 – 501 17 M 16 x 1,5 44 89
EFA 17 – 61 – 502 17 M 16 x 1,5 44 89
EFA 20 – 60 – 501 20 M 20 x 1,5 51 102.5
EFA 20 – 60 – 502 20 M 20 x 1,5 51 102.5
EFA 25 – 60 – 501 25 M 24 x 2 62 125
EFA 25 – 60 – 502 25 M 24 x 2 62 125
Type d (mm) G d2 (mm) l4 (mm)

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?